??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PDX-A - Indexing Plunger with Knob
Bill of material
PDX-8-A
CN
Catalog Number
B
Diameter B-0.05~0
SMIN
Height s
mm
M
Thread
D
Diameter D
30 mm
D1
Diameter D1
mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
6 mm
SW
Width across flat
mm
L3
Height L3
SW1
Width across flat
LOAD
Load (N) min./max.
MASS
Mass
g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions