??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cartek
Description
PDP-16
Bill of material
SF0H818ZH
ORDERNO
SF0H818ZH
BACK_LIGHT
back light
Low and High power settings
BATTERY_ISOLATOR_XR_SIGNAL_INPUTS
battery isolator xr signal inputs
2
CURRENT_SETTINGS
current settings
0A, 5A, 10A, 15A, 20A, 25A, 30A
ECU_INPUTS
ecu inputs
16
ENVIRONMENTAL_PROTECTION
environmental protection
Front and Rear Gaskets, protection from Dirt.
OPERATING_TEMPERATURE
operating temperature
-10 -+85
OPERATING_VOLTAGE
operating voltage
6-12v
PART_NUMBERS
part numbers
CK-PDP-16
POWER_OUTPUTS
power outputs
16
REAR_CONNECTORS
rear connectors
AMP 1-776231-1, AMP 1-776231-5, M6 Stud for Power Input
SIZE
size
W=140mm, L=195mm,
SWITCH_INPUTSOUTPUTS
switch inputsoutputs
16
TOTAL_OUTPUT_CURRENT
total output current
160 A (Continuous)
WEIGHT
weight
600g
WIPER_CONTROL
wiper control
Dedicated Wiper module with park position input.
NAME
name
SF0H818ZH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions