??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
PDH-TA SERIES – DROP-IN DISH DISPENSERS (Thermal Air Heating)
Bill of material
PDH-TA SERIES – DROP-IN DISH DISPENSERS (Thermal Air Heating)
ORDERNO
PDH-TA SERIES – DROP-IN DISH DISPENSERS (Thermal Air Heating)
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
432
ASSEMBLY_CODE
assembly code
E1090300
BODY_RING
body ring
5.750
CENTER_OF_RINGS
center of rings
2.281
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CUT_OUT_DIAMETER
cut out diameter
11.875
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Plate Dispenser, Heated
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
6.000
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
3.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
29
HOST
host
0
INNER_RING
inner ring
4.562
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
-
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
OUTER_RING
outer ring
6.250
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://atlasfoodserv.com/#
URL_CUTSHEET
url cutsheet
https://atlasfoodserv.com/#
VERSION
version
2016
VOLTS
volts
120.000
WATTS
watts
420.000
WEIGHT_IN_POUNDS
weight in pounds
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
PDH-TA SERIES – DROP-IN DISH DISPENSERS (Thermal Air Heating)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions