??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD86 Polarized retroflective sensors
Bill of material
PD86CNP12QPMU
CODE
Code
SENS
Sensing range
12 m
SENADJ
Sensitivity adjustment
Fixed °
OPTADJ
Optical lens adjustment
°
SENMOD
Sensing mode
Retro reflective
LITYPE
Light type
Red light polarized
LIWAVE
Light wave lenght
620 nm
SWOUT
Switching output
1x SPST relay output
MUTIN
Mute input
Mute input
PWDC
Rated voltage DC
12÷24 Vdc
PWAC
Rated voltage AC
12÷24 Vac
MXCURAC
Max output current AC
1 A
CON
Connection type
HOU
Housing type
DIM1
Width
86 mm
DIM2
Height
44 mm
DIM3
Depth
39 mm
IP
IP rating
IP66
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd86cnp12qpmu.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions