??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Cable
Bill of material
PD30CNP06PPMU
CODE
Code
SENS
Sensing range
m
SENADJ
Sensitivity adjustment
°
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
ALOUT
Alarm output
INPUT
Input function
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
Cubic, 30x20, plastic
DIM1
Width
10 mm
DIM2
Height
30 mm
DIM3
Depth
20 mm
IP
IP rating
IP67
TMP
Operating temperature
C°/°F
DS
Datasheet
pd30cnp06ppm5rt.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions