??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coda Systems
Description
PD16 Series
Bill of material
RADIUS
ORDERNO
RADIUS
CONNECTION_METHOD
connection method
Solder into PCB hole or solder wire onto end
CURRENT_RATING_DC_CONT__ACTIVE_
current rating dc cont (active)
6 amps
CURRENT_RATING_DC_CONT__QUIESCENT_
current rating dc cont (quiescent)
20 amps
DURABILITY
durability
100 000 cycles (min)
FULL_TRAVEL
full travel
2.65mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
10mm
MOUNTING_HOLE_SIZE__BODY_
mounting hole size (body)
6mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
PD16JXT-SP 325g
WORKING_TRAVEL
working travel
2.05mm
NAME
name
RADIUS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions