??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Coda Systems
Description
PD15 Series
Bill of material
RADIUS - 1.5mm
ORDERNO
RADIUS - 1.5mm
CONNECTION_METHOD
connection method
Solderpot
CURRENT_RATING_DC_CONT
current rating dc cont
2 amps
FULL_TRAVEL
full travel
3.8mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
4mm
REQUIRED_HOLE_SIZE
required hole size
2.6mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
150g
WORKING_TRAVEL
working travel
3mm
NAME
name
RADIUS - 1.5mm
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions