??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Coda Systems
Description
PD14 Series
Bill of material
RADIUS
ORDERNO
RADIUS
CONNECTION_METHOD
connection method
Solder into PCB hole or solder wire onto end
CURRENT_RATING_DC_CONT
current rating dc cont
Q. 2 amp Active 1 amp
DURABILITY
durability
100 000 cycles
FULL_TRAVEL
full travel
2.65mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
3mm
MOUNTING_HOLE_SIZE__BODY_
mounting hole size (body)
2mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
PD14JST-SP 100g
WORKING_TRAVEL
working travel
2.05mm
NAME
name
RADIUS
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions