??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD112 Background suppression
Bill of material
PD112CNB25BP
CODE
Code
SENS
Sensing range
50÷2500 mm
SENADJ
Sensitivity adjustment
270 °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Infrared
LIWAVE
Light wave lenght
850 nm
SWOUT
Switching output
2x NPN/PNP NC+NO
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
40 mA
CON
Connection type
HOU
Housing type
Cubic, 112x45, plastic
DIM1
Width
25 mm
DIM2
Depth
45 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+55°C/-13°÷+131°F C°/°F
DS
Datasheet
pd112cnb25bp.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions