??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Coda Systems
Description
PD11 'T' Series (with tail for PCB fitment)
Bill of material
RADIUS - with solderpot tail for direct wire connection
ORDERNO
RADIUS - with solderpot tail for direct wire connection
CONNECTION_METHOD
connection method
Solder into PCB hole or solder wire onto solderpot
CURRENT_RATING_DC_CONT
current rating dc cont
6 amps
FULL_TRAVEL
full travel
2.65mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
6.7mm
MOUNTING_HOLE_SIZE
mounting hole size
4.1mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
120g (200g for PD11JXT-SP)
WORKING_TRAVEL
working travel
2.05mm
NAME
name
RADIUS - with solderpot tail for direct wire connection
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions