??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coda Systems
Description
PC5 Series
Bill of material
RADIUS
ORDERNO
RADIUS
CONNECTION_METHOD
connection method
solder into PCB
CURRENT_RATING_DC_CONT
current rating dc cont
3 Amps
FULL_TRAVEL
full travel
1.91mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
3.81mm
MOUNTING_HOLE_SIZE
mounting hole size
1.70mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
99g
WORKING_TRAVEL
working travel
1.27mm
NAME
name
RADIUS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions