??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Coda Systems
Description
PC12 Series
Bill of material
Radius - longer tail
ORDERNO
CONNECTION_METHOD
connection method
solder into PCB
CURRENT_RATING_DC_CONT
current rating dc cont
1 amp
FULL_TRAVEL
full travel
2.0mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
3.2mm
MOUNTING_HOLE_SIZE
mounting hole size
1.6mm (PCB)
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
150g
WORKING_TRAVEL
working travel
1.3mm
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions