??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Coda Systems
Description
PC11 Series
Bill of material
Radius
ORDERNO
Radius
CONNECTION_METHOD
connection method
solder into PCB
CURRENT_RATING_DC_CONT
current rating dc cont
1 Amp
FULL_TRAVEL
full travel
1.8mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
4mm
MOUNTING_HOLE_SIZE
mounting hole size
1.6mm (PCB)
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
110g
WORKING_TRAVEL
working travel
1.5mm
NAME
name
Radius
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions