??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Apex Embedded System
Description
PC104 COTS 16-bit Data Acquisition with One Million Sample FIFO
Bill of material
STX104-1MFIFO-DAQ_161023_2mm
ORDERNO
AGGREGATE_SAMPLE_RATE
aggregate sample rate
200K samples per second
ANALOG_INPUT_CHANNEL_COUNT
analog input channel count
16 single-ended or 8 differential ADC inputs
ANALOG_INPUT_RANGES
analog input ranges
±10V, ±5V, ±2.5V, ±1.25V, 0-10V, 0-5V, 0-2.5V, 0-1.25V
ANALOG_INPUT_OUTPUT_RESOLUTION
analog input/output resolution
16-bits
ANALOG_OUTPUT_CHANNEL_COUNT
analog output channel count
two
DIRECT_DROP_IN_COMPATIBILITY
direct drop-in compatibility
DAS16jr/12, DAS16jr/16, DAS1602/16, DAC02, CIO-DAS1602/16, DAS-1602/16-P5, DAS-16/16jr, PC104-DAS16JR/16, Keithley DAS-16 Series. Looking for a drop-in solution? Contact us and we can help.
ENVIRONMENTAL
environmental
Wide operating temperature range of -40oC to +85oC
INDIVIDUAL_CUSTOMER_ASSISTANCE
individual customer assistance
We will do whatever we can to assist you in designing in our products.
LED_STATUS
led status
an LED displays valid card read/write transactions useful for both product development and field status.
MTBF
mtbf
MTBF of 664,780 hours per MIL-HDBK-217F ground benign at 25oC.
NATIONAL_STOCK_NUMBER__NSN_
national stock number (nsn)
5998-01-621-1266
OUT_GASSING_AND_FIRE_AVOIDANCE
out-gassing and fire avoidance
we do not use any tantalum or electrolytic capacitors in any products.
PRODUCTION
production
Designed and Assembled in Wisconsin, USA, utilizing an ISO 9001 manufacturing facility.
SINGLE__5V_OPERATION
single +5v operation
Power less than 1.5 watts
TRIGGERING_SUBSYSTEM
triggering subsystem
14 start events, 15 stop events, 12 synchronization events, delay timer and three possible triggering sequences.
VERY_LOW_NOISE
very low noise
Less than 1.5-LSB RMS over all input ranges (1.1-LSB typical). Noise reduction to 0.6-LSB RMS can be achieved using the jumper or software selectable sixteen sample moving average filter.
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions