??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Coda Systems
Description
PC0 Series
Bill of material
RADIUS
ORDERNO
RADIUS
CURRENT_RATING_DC
current rating dc
2 Amps
FULL_TRAVEL
full travel
0.76mm (.030)
MINIMUM_TEST_CENTRES
minimum test centres
1.27mm (.05)
MOUNTING_HOLE_SIZE
mounting hole size
0.97mm (0.038)
SPRING_FORCE
spring force
at wkg travel
WORKING_TRAVEL
working travel
0.6mm (.020)
NAME
name
RADIUS
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions