??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Alto Shaam
Description
Pass-Through_1200-TH-III
Bill of material
JYI82TMEG
ORDERNO
JYI82TMEG
VAR__OF_WIRES
# of wires
3W
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
3036.800
BUMPER
bumper
0
CASTERS
casters
1
CLEARANCES
clearances
0
CODE_A
code a
0
CONN_CONDUIT
conn conduit
1
CONN_PLUG_NEMA
conn plug nema
N/A
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEDICATED_CIRCUIT_REQUIRED
dedicated circuit required
NO
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
COOK AND HOLD OVEN
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
72.938
ELEC_CONN_RI_HEIGHT
elec conn ri height
60.000
ELECTRICAL_REMARKS
electrical remarks
Stub out to wall at 60" AFF.
FL_AMPS
fl amps
14.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GROUND_FAULT_PROTECTION_REQUIRED
ground fault protection required
YES
HOST
host
0
HP
hp
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
ISOLATED_GROUND_REQUIRED
isolated ground required
YES
LEFT
left
0
LEFT_ML
left ml
0
LEGS
legs
0
LEGS_HEIGHT
legs height
7
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alto-Shaam, Inc.
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
1200-TH-III
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
RIGHT
right
1
RIGHT_ML
right ml
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
URL_MANUFACTURER
url manufacturer
www.alto-shaam.com
VENTILATION_REQUIRED
ventilation required
NO
VERSION
version
2011
VOLTS
volts
208
WATTS
watts
3036.800
WEIGHT
weight
387 lbs
WINDOW_DOOR
window door
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
RJ1TOAHAA
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions