??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
L&L Luce&Light
Description
Pasito
Bill of material
Pasito Mini 1.2
ORDERNO
ACCESSORIES
accessories
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BIM_USER_MANUAL
bim user manual
https://img.edilportale.com/bim/LUCE-LIGHT-BIM-user-manual-en-L-L-Luce-Light-bim.pdf
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ENERGY_EFFIECIENCY_CLASS
energy effieciency class
FAMILY_NAME
family name
HOST
host
1
IES_PHOTOMETRIC_ARCHIVE
ies photometric archive
ILLUMINITECHNICAL_PERFORMANCE
illuminitechnical performance
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_INSTRUCTION
installation instruction
KEYNOTE
keynote
LAMP
lamp
LED colour white: 2700K, 3000K, 4000K
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_MATERIAL
light material
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
L&L Luce&Light
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
POWER_SUPPLY
power supply
PRODUCT_CODE_CONFIGURATOR
product code configurator
PROTECTION_LEVEL
protection level
IP 65
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_SHEET
technical sheet
THICKNESS
thickness
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.lucelight.it/en/
URL_CATALOGUE
url catalogue
https://www.lucelight.it/media/prodotti/brochure/pasito_brochure_en.pdf
URL_DESCRIPTION
url description
URL_DXF
url dxf
URL_IMAGE
url image
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight kg
WIDTH
width
NAME
name
PHOTOMETRIC_CURVE
photometric curve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions