??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Parkalux Angled
Bill of material
Parkalux Angled
ORDERNO
Parkalux Angled
ANGLEDPARKALUXREQUIRED
angledparkaluxrequired
1
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal
ASSEMBLY_CODE
assembly code
BLANKENDS
blankends
add suffix /BE
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
CF10_OPTION_WILL_ONLY_WORK_IF_COMBINED_WITH_AN_EXTERNAL_PRESENCE_DETECTION_SENSOR_SUPPLIED_BY_OTHERS
cf10 option will only work if combined with an external presence detection sensor supplied by others
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CORRIDORFUNCTION_
corridorfunction*
add suffix /CF10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOUDURATIOEMERGENCY
dali3houduratioemergency
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
85%
EFFICACY
efficacy
103lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
FORNETWORKRAILSPECIFICATION
fornetworkrailspecification
add suffix /NET
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP54
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
1245
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall or Cornice mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
21W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
2167lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
D323/4/2000NW/XB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Angled Parkalux
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix /EM3S
SHARED
shared
0
SWITCHDMMING
switchdmming
add suffix /DIM
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TITANIUMFINISH
titaniumfinish
replace B with C49
TOTALLIGHTOUTPUT
totallightoutput
2167lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
15%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
contact technical sales
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
5kg
WIDTH
width
110
NAME
name
Parkalux Angled
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions