??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Offecct
Description
Palma Easy Chair
Bill of material
palma_easy_chair_palma_easy_chair_
VARIANTNAME
Palma_Easy_Chair_
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CL, CO, EC, FK, PE, PY, UY, VE
VARREGIONOCEANIA
Region Oceania
AU, NZ, PF
VARREGIONNORTHAMERICA
Region North America
AW, BB, BS, CA, CR, GT, HN, JM, MX, PA, PR, SX, TT, US, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IR, JO, KW, LB, OM, PS, QA, SA, TR
VARREGIONEUROPE
Region Europe
AL, AT, AX, BA, BE, BG, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GR, HR, HU, IE, IS, IT, JE, LI, LT, LU, LV, MC, ME, NL, NO, PL, PT, RO, RS, RU, SE, SI, SK, UA, XK
VARREGIONASIA
Region Asia
AZ, BD, CN, HK, ID, IN, JP, KH, KR, KZ, MV, MY, PH, SG, TH, TW, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
LR, MA, MU, SC, TN, TZ, ZA
VARPRODUCTGROUP
Product group
table
VARPRODUCTFAMILY
Product family
Furniture
VARPRODUCTSKU
Product SKU
Pal_Easy_Chair_Low
VARNOMINALWIDTH
Nominal width
680
VARNOMINALHEIGHT
Nominal height
720
VARMANUFACTURERNAME
Manufacturer name
Offecct
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Sweden
VARDEPTH
Depth
720
VARUNSPSCNAME
UNSPSC Name
Furniture and Furnishings
VARUNSPSCCODE
UNSPSC Code
56
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject category
Furniture
VARWIDTH
Width
820 mm
VARHEIGHTOFSEAT
Height Of Seat
400 mm
VARHEIGHT
Height
781 mm
VARDEPTHOFSEAT
Depth Of Seat
500 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.offecct.se/files/downloads/pal.pdf
VARMODEL
Model
PALMA, Easy Chair
VARMANUFACTURERURL
Manufacturer URL
http://www.offecct.se/en/products/easy-chairs/palma
VARMANUFACTURER
Manufacturer
OFFECCT
VARDESIGNER
Designer
Khodi Feiz
VARDESCRIPTION
Description
The easy chair Pal is designed by Claesson Koivisto Rune for the luxury hotel Knobs Hotel in Stockholm. The hotel’s 201 rooms are of varying sizes and one of the challenges for Claesson Koivisto Rune and Offecct in working with the hotel’s interior was to develop an easy chair that would fit well in the larger as well as in the smaller rooms. Translating the idea into reality was a demanding task for both Claesson Koivisto Rune and Offecct, and after some intense research and development the easy chair Pal was developed, combining two chairs in one in a cunning way. Depending on where the legs are mounted Pal can either be a larger and lower chair with a lounge character, or a smaller chair with a higher backrest. The same pair of legs is used for both versions of the chair.
VARARTICLENUMBER
Article Number
122110
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions