??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camman Lighting
Description
P8400 Vinton
Bill of material
P8400 Vinton
ORDERNO
P8400 Vinton
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
31.750
ASSEMBLY_CODE
assembly code
BODY_HEIGHT__C_
body height (c)
0.667
BOTTOM_DIFFUSER
bottom diffuser
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY
canopy
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Custom sizes and finishes available upon request. Incandescent and/or fluorescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal juntion box. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com. Fixture approved for indoor & damp locations. Not recommended for outdoor locations.
DESIGN_OPTION
design option
-1
DIFFUSER_DIAMETER__A_
diffuser diameter (a)
2
DIMENSIONS
dimensions
24" x 24"
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2.104
F1
f1
0.966
F2
f2
0.333
FAMILY_NAME
family name
FIXTURE_RADIUS
fixture radius
1
FIXTURE_WEIGHT
fixture weight
7.500
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_FRAME
inner frame
INPUT_CURRENT
input current
0.260
INPUT_WATTS
input watts
31.650
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_PLATE__D_
lamp plate (d)
0.667
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
11.104
MANUFACTURER
manufacturer
CAMMAN LIGHTING
MASSUNIT
massunit
1
MAX_CURRENT
max current
0.070
MODEL
model
P8800-36
MOUNTING_HEIGHT
mounting height
15
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALL_LENGTH__B_
overall length (b)
2
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P8800-36-LN.ies
POWER_FACTOR
power factor
0.997
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE
side
STEM
stem
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
PENDANT
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://cammanlighting.com/
VOLTAGE
voltage
277
VOLTAGE_COMMENTS
voltage comments
Multi-Volt (120V thru 277V) Available
WATTAGE_COMMENTS
wattage comments
18W
WORK_PLANE_BASED
work plane-based
1
NAME
name
P8400 Vinton
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions