??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Actuonix
Description
P8-75-252-12-P
Bill of material
LMUJMKYB0
ORDERNO
BACKDRIVE_FORCE__N_
backdrive force (n)
65
CLOSED_HOLE_TO_HOLE__MM_
closed hole to hole (mm)
110
CONTROL
control
P
GEAR_RATIO
gear ratio
252
LIFE
life
Standard
MAXIMUM_LOAD__N_
maximum load (n)
155
MODEL
model
P8
NO_LOAD_SPEED__MMS_
no load speed (mms)
6.2
PEAK_EFFICIENCY_LOAD__N_
peak efficiency load (n)
48
STROKE_LENGTH__MM_
stroke length (mm)
75
VOLTAGE__VDC_
voltage (vdc)
12
WEIGHT__GRAMS_
weight (grams)
38
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions