??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
p6-pendant-loudspeaker
Bill of material
P6
ORDERNO
P6
ACCESSORIES__INCLUDED_
accessories (included)
Two Griplock cable fasteners
ACCESSORIES__OPTIONAL_
accessories (optional)
MC-SK10 inline splice kits
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
ETL listed to comply with UL std 1480A Suspension system and Griplock cable fasteners listed per UL1598 and UL2239, TUV and CSA Class 3426-01 and Class 3426-81.
CONTINUOUS_POWER_HANDLING___NOMINAL_IMPEDANCE
continuous power handling @ nominal impedance
Passive / 19V / 60W @6 ohms (240W peak)
CONTROLS
controls
Wattage / low impedance selector switch
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Default
DESIGN_OPTION
design option
-1
DIMENSIONS_H_X_W__DIAMETER_
dimensions h x w (diameter)
397 mm x 238 mm (15.6" x 9.4")
FINISH
finish
PC/ABS V-0 plastic, matte finish, White or Black
GRILLE
grille
Powder-coated perforated steel White (RAL 9011) or Black (RAL 9010) finish
HOST
host
0
INPUT_CONNECTION
input connection
Pre-terminated inside housing
MAGIC_CABLE
magic cable
Aircraft Cables (2): 0.0625" (1.6mm) dia. stainless steel, 7x7 stranding, safe working load per cable 480 lbs (218kg), meets US Fed Strandard RR-W-410H Electrical Conductors (2): copper, AWG 18 (0.75mm2), 19/30 stranded Outer Jacket: UV & moistrue resistant PVC, WL-1 fire-rated General: O.D. 0.33" (8.5mm), minimum bend radius 2" (51mm), meets UL13 requirements for indoor/outdoor use
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp
MASSUNIT
massunit
1
MODEL
model
P6
MOUNTING_HEIGHT
mounting height
10
MOUNTING_PROVISIONS
mounting provisions
Two pre-terminated aircraft cables (one as primary support, one as a safety cable), and Griplock cable fasteners.14 feet (4.3m) of pre-terminated Magic Cable
NOMINAL_BEAMWIDTH__H_X_V_
nominal beamwidth (h x v)
90°, conical
NOMINAL_MAXIMUM_SPL___1M
nominal maximum spl @ 1m
Passive / Peak - 110 db / Continuous - 104 dB
NOMINAL_SENSITIVITY___1M
nominal sensitivity @ 1m
Passive / @1W - 86 dB / @2.83V - 88 dB
OPERATING_ENVIRONMENT
operating environment
Indoor/Outdoor (splash applications only)
OPERATING_MODE
operating mode
Passive with DSP
OPERATING_RANGE
operating range
75 Hz to 18.5 kHz (-10dB)
PART_TYPE
part type
0
RECOMMENDED_ACCESSORIES
recommended accessories
80 Hz, 12db/Oct High Pass filter
RECOMMENDED_AMPLIFIERS
recommended amplifiers
60W - 120W @ 6 ohms (19V - 27V)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_CABLE_DIAMETER
support cable diameter
0.027
SUPPORT_CABLE_LENGTH
support cable length
1
TRANSDUCERS
transducers
LF1 x 6.5" (165mm) polypropylene cone / HF1 x 1" (25mm) soft dome
TRANSFORMER___100V
transformer - 100v
60W, 30W, 15W, 7.5W, 3.75W
TRANSFORMER___70V
transformer - 70v
60W, 30W, 15W, 7.5W, 3.75W, 1.875W
TYPE_COMMENTS
type comments
Not Used
UNIT_WEIGHT
unit weight
5.0 kg (11 lbs)
URL
url
Default
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
p6-pendant-loudspeaker
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions