??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camman Lighting
Description
P505 Northampton
Bill of material
P505 Northampton
ORDERNO
P505 Northampton
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
39.930
ASSEMBLY_CODE
assembly code
CABLE_FINISH
cable finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Custom sizes and finishes available upon request. Incandescent and/or fluorescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal junction box. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com Fixture approved for indoor & damp locations. Not recommended for outdoor locations. CAMMAN LIGHTING
DESIGN_OPTION
design option
-1
DIFFUSER_FINISH
diffuser finish
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
FAMILY_NAME
family name
FIXTURE_HEIGHT
fixture height
2
FIXTURE_WEIGHT
fixture weight
25 lbs
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS_BOTTOM
lens bottom
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOUVER_BOTTOM
louver bottom
0
MANUFACTURER
manufacturer
CAMMAN
MASSUNIT
massunit
1
MAX_CURRENT
max current
0.33 A
MODEL
model
P505
MOUNTING_HEIGHT
mounting height
15
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALL_HEIGHT
overall height
4
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P505-24-LN.ies
POWER_FACTOR
power factor
0.998
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TRIM_FINISH
trim finish
TYPE_COMMENTS
type comments
PENDANT
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cammanlighting.com/
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
Multi-Volt (120V thru 277V) Available
WATTAGE_COMMENTS
wattage comments
12W
WORK_PLANE_BASED
work plane-based
1
NAME
name
P505 Northampton
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions