??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
p30-dt-pendant-loudspeaker
Bill of material
P30DT
ORDERNO
P30DT
ACCESSORIES__INCLUDED_
accessories (included)
Two wire suspension cables; Two Gripple cable fastners: End cap and cable cover
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
ETL listed to comply with UL std 1480A, Certified to CSA C22.2#62368-1 Suspension system and Gripple cable fasteners listed per UL1598 and UL2239, TUV and CSA Class 3426-01 and Class 3426-81.
CONTINUOUS_POWER_HANDLING___NOMINAL_IMPEDANCE
continuous power handling @ nominal impedance
Passive / 28V / 50W @16 ohms (200W peak)
CONTROLS
controls
Power tap / low impedance selector switch
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Default
DESIGN_OPTION
design option
-1
DIMENSIONS_H_X_W__DIAMETER_
dimensions h x w (diameter)
223 mm x 233mm (8.78" x 9.17")
FINISH
finish
ABS plastic, matte finish, White or Black
GRILLE
grille
Powder-coated perforated steel White (RAL 9011) or Black (RAL 9010) finish
HOST
host
0
INPUT_CONNECTION
input connection
4-way Euroblock connector with permanent pass-through
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp
MASSUNIT
massunit
1
MODEL
model
P30DT
MOUNTING_HEIGHT
mounting height
10
MOUNTING_PROVISIONS
mounting provisions
Two 5m (16.4 ft) wire suspension cables (one as primary support, one as a safety cable), of high tensile galavized steel wire rope with integrated spring clips for attaching the cable to the bracket and Gripple cable fasteners.
NOMINAL_BEAMWIDTH__H_X_V_
nominal beamwidth (h x v)
120°, conical
NOMINAL_MAXIMUM_SPL___1M
nominal maximum spl @ 1m
Passive / Peak - 110 db / Continuous - 104 dB
NOMINAL_SENSITIVITY___1M
nominal sensitivity @ 1m
Passive / @1W - 87 dB / @2.83V - 84 dB
OPERATING_ENVIRONMENT
operating environment
Indoor
OPERATING_MODE
operating mode
Passive
OPERATING_RANGE___10DB_
operating range (-10db)
75 Hz to 20 kHz
PART_TYPE
part type
0
PROTECTION
protection
Self-resetting loudspeaker protection
RECOMMENDED_ACCESSORIES
recommended accessories
75 Hz, 12db/Oct High Pass
RECOMMENDED_AMPLIFIERS
recommended amplifiers
50W - 100W @ 16 ohms, (28V - 40V)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_CABLE_DIAMETER
support cable diameter
0.010
SUPPORT_CABLE_LENGTH
support cable length
1.613
TRANSDUCERS
transducers
LF1 x 42.5" (108mm) coated paper cone / HF1 x 1" (25mm) soft dome
TRANSFORMER___100V
transformer - 100v
30W, 15W, 7.5W, 3.75W
TRANSFORMER___70V
transformer - 70v
30W, 15W, 7.5W, 3.75W, 1.75W
TYPE_COMMENTS
type comments
Not Used
UNIT_WEIGHT
unit weight
2.6 kg (5.7 lbs)
URL
url
Default
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
p30-dt-pendant-loudspeaker
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions