??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camman Lighting
Description
P2850 Carina
Bill of material
P2850 Carina
ORDERNO
P2850 Carina
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0.450
ASSEMBLY_CODE
assembly code
CABLE_LENGTH
cable length
9.750
CABLE_POSITION
cable position
1.500
CABLE_POSITION_2
cable position 2
1.061
CABLE_POWER_CORD_FINISH
cable_power cord finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Custom sizes and finishes available upon request. Incandescent and/or fluorescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal juntion box. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com. Fixture approved for indoor & damp locations. Not recommended for outdoor locations.
DESIGN_OPTION
design option
-1
DIFFUSER_LENGTH
diffuser length
6.000
DIFFUSER_MAX_OD
diffuser max od
8
DIFFUSER_MAX_RAD
diffuser max rad
4
DIFFUSER_MIN_OD
diffuser min od
5
DIFFUSER_MIN_RAD
diffuser min rad
2.500
DIFFUSER_RAD_LESS_1_8
diffuser rad less 1/8
13.125
DIFFUSER_RADIUS
diffuser radius
13.250
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_WEIGHT
fixture weight
20
HOST
host
0
HUB_DIAMETER
hub diameter
5
HUB_FINISH
hub finish
HUB_THICKNESS
hub thickness
0.250
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
KNOB_DEPTH
knob depth
0.375
LAMP
lamp
LED
LENS_DEPTH
lens depth
2
LENS_DEPTH_2
lens depth 2
0.688
LENS_MATERIAL
lens material
LENS_RADIUS
lens radius
9.059
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
14
MANUFACTURER
manufacturer
CAMMAN LIGHTING
MASSUNIT
massunit
1
MAX_CURRENT
max current
0.370
MODEL
model
P2850-24
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALL_HEIGHT
overall height
16
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
Camman P2850-24-LN.ies
POWER_FACTOR
power factor
0.998
RING_DEPTH
ring depth
2.438
RING_LIP
ring lip
0.625
RING_THICKNESS
ring thickness
0.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM_MATERIAL
trim material
TYPE_COMMENTS
type comments
PENDANT
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://cammanlighting.com/
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
120V
WATTAGE_COMMENTS
wattage comments
44.5
WORK_PLANE_BASED
work plane-based
1
ZERO
zero
0
NAME
name
P2850 Carina
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions