??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camman Lighting
Description
P2435 Warhol
Bill of material
P2435 Warhol
ORDERNO
P2435 Warhol
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
123.220
ASSEMBLY_CODE
assembly code
BODY_MATERIAL
body material
CABLE_BASE
cable base
0.302
CABLE_BASE_2
cable base 2
1.039
CABLE_BASE_OFFSET
cable base offset
2.500
CABLE_MATERIAL
cable material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Custom sizes and finishes available upon request. Incandescent and/or flourescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal junction bos. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com. Fixture approved for indoor & damp locations. Not recommended for outdoor locations. NOTE: P2435-70 is not available in the Camman Express program
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DROP_FROM_CEILING
drop from ceiling
6
FAMILY_NAME
family name
FIXTURE_DIAMETER
fixture diameter
5.833
FIXTURE_RADIUS
fixture radius
2.917
FIXTURE_WEIGHT
fixture weight
50
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_CURRENT
input current
0.440
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
CAMMAN
MASSUNIT
massunit
1
MODEL
model
P2435
MOUNTING_HEIGHT
mounting height
12
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P2435-24-LN.ies
POWER_FACTOR
power factor
0.998
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cammanlighting.com
VOLTAGE
voltage
277
WATTAGE_COMMENTS
wattage comments
121.74W
WORK_PLANE_BASED
work plane-based
0
NAME
name
P2435 Warhol
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions