??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Actuonix
Description
P16-200-22-12-S
Bill of material
4F5MU8TMW
ORDERNO
BACKDRIVE_FORCE__N_
backdrive force (n)
75
CLOSED_HOLE_TO_HOLE__MM_
closed hole to hole (mm)
247
CONTROL
control
S
GEAR_RATIO
gear ratio
22
LIFE
life
Standard
MAXIMUM_LOAD__N_
maximum load (n)
50
MODEL
model
P16
NO_LOAD_SPEED__MMS_
no load speed (mms)
46
PEAK_EFFICIENCY_LOAD__N_
peak efficiency load (n)
25
STROKE_LENGTH__MM_
stroke length (mm)
200
VOLTAGE__VDC_
voltage (vdc)
12
WEIGHT__GRAMS_
weight (grams)
140
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions