??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camman Lighting
Description
P1063 Avalon 6L
Bill of material
P1063 Avalon 6L
ORDERNO
P1063 Avalon 6L
VAR3_CABLES
3 cables
1
VAR4_CABLES
4 cables
0
VAR6_CABLES
6 cables
0
VAR8_CABLES
8 cables
0
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0.450
ASSEMBLY_CODE
assembly code
CABLE_LENGTH
cable length
10
CABLE_POSITION_RAD
cable position rad
46.500
CABLE_POWER_CORD_FINISH
cable_power cord finish
CABLES
cables
3
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Custom sizes and finishes available upon request. Incandescent and/or fluorescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal juntion box. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com. Fixture approved for indoor & damp locations. Not recommended for outdoor locations.
DESIGN_OPTION
design option
-1
DIFFUSER_LENGTH
diffuser length
6.000
DIFFUSER_MAX_OD
diffuser max od
96.000
DIFFUSER_MAX_RAD
diffuser max rad
48.000
DIFFUSER_MIN_OD
diffuser min od
90.000
DIFFUSER_MIN_RAD
diffuser min rad
45.000
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_WEIGHT
fixture weight
25
HOST
host
0
HUB_DIAMETER
hub diameter
5
HUB_FINISH
hub finish
HUB_THICKNESS
hub thickness
0.250
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS_DEPTH
lens depth
0.062
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
15.938
MANUFACTURER
manufacturer
CAMMAN LIGHTING
MASSUNIT
massunit
1
MAX_CURRENT
max current
0.370
MODEL
model
P1063-96-6L
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALL_HEIGHT
overall height
16
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P1063-216-LN.ies
POWER_FACTOR
power factor
0.998
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM_MATERIAL
trim material
TYPE_COMMENTS
type comments
PENDANT
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://cammanlighting.com/
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
120V
WATTAGE_COMMENTS
wattage comments
115
WORK_PLANE_BASED
work plane-based
1
ZERO
zero
0
NAME
name
P1063 Avalon 6L
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions