??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Grace Engineered Products
Description
P-R2-K3RQB0
Bill of material
P-R2-K3RQB0
ORDERNO
P-R2-K3RQB0
COMPONENT_CODE
component code
R2
COMPONENT_DESCRIPTION
component description
Category 5e RJ45
COMPONENT_QUANTITY
component quantity
1
COMPONENT_TYPE
component type
Bulkhead
COUNTRY_OF_ORIGIN
country of origin
US
COVER
cover
Polycarbonate, UV rated
DEPTH
depth
1.60 in
ENCLOSURE_RATING
enclosure rating
IP65
GENDER_BACK
gender back
RJ45 Female
GENDER_FRONT
gender front
RJ45 Female
HEIGHT
height
3.54 in
HOUSING_SIZE
housing size
K Size Housing
LATCH
latch
Type 304 Stainless Steel
POWER_AMPS
power amps
15
POWER_TYPE
power type
Brazil Outlet
POWER_VAC
power vac
250
SCHEDULE_B_CODE
schedule b code
8537.10.9090
UL_TYPE
ul type
Type 4
UPC_CODE
upc code
842864103769
WIDTH
width
5.08 in
NAME
name
P-R2-K3RQB0
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions