??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRIER
Description
P-156 P-166Exposed Pipe Angle Sill Faucet
Bill of material
P-156 P-166Exposed Pipe Angle Sill Faucet
ORDERNO
P-156 P-166Exposed Pipe Angle Sill Faucet
ASSEMBLY_CODE
assembly code
D2020
AVAILABLE_OPTIONS
available options
as Specified
BUILDING_CODES
building codes
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Prier Exposed Pipe Angle Sill Faucet - P-156/166 as Specified
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIXTURE_FINISH
fixture finish
GREEN_BUILDING_LEED
green building-leed
HANDLE_COLOR
handle color
HANDLE_VISIBLE
handle visible
1
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_SIZE
inlet size
0.750
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
22 11 00
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
PRIER Products
MANUFACTURER_ADDRESS
manufacturer address
4515 E. 139th St. Grandview, MO 64030
MANUFACTURER_FAX
manufacturer fax
800-362-1463
MANUFACTURER_PHONE
manufacturer phone
816-763-4100
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-362-9055
MANUFACTURER_WEBSITE
manufacturer website
http://www.prier.com/
MASSUNIT
massunit
1
MODEL
model
P-156/166
MOUNTING_HEIGHT
mounting height
3
OMNICLASS_NUMBER
omniclass number
23.65.55.14
OMNICLASS_TITLE
omniclass title
Valves for Liquid Services
OUTLET_SIZE
outlet size
0.750
PART_TYPE
part type
0
PIPING_OPERATING_PRESSURE
piping_operating pressure
20.000
PIPING_WATER_FLOW
piping_water flow
9
PRODUCT_PROPERTIES
product properties
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.prier.com/index.php?option=com_contact&view=contact&id=1&Itemid=81
SEND_MESSAGE
send message
SHARED
shared
0
SPECIFICATION
specification
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
ASSE 1011 ; Made in USA
TEST_DATA
test data
TYPE_COMMENTS
type comments
Non-Freezing Applications ; Anti-Siphon ; Backflow Check Valve
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
0.167
UNIT_LENGTH
unit length
0.375
UNIT_WIDTH
unit width
0.208
URL
url
http://www.prier.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
P-156 P-166Exposed Pipe Angle Sill Faucet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions