??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Hubbell
Description
Oxide Inhibitor
Bill of material
PENAGAL
ORDERNO
APPLICATION
application
APPLICATION___FOR_USE_ON
application - for use on
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
No
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
No
CONTAINER_SIZE
container size
CONTAINER_TYPE
container type
EU_ROHS_INDICATOR
eu rohs indicator
MINIMUM_PACK_QUANTITY
minimum pack quantity
POUR_POINT
pour point
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
SUB_BRAND
sub brand
TEMPERATURE___DROPPING_POINT_FAHRENHEIT
temperature - dropping point fahrenheit
TRADE_NAME
trade name
PENETROX™
TYPE
type
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
VISCOSITY_AT_100_FAHRENHEIT
viscosity at 100 fahrenheit
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions