??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
OWEZV-8ft
Bill of material
OWEZV-8ft
ORDERNO
OWEZV-8ft
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CASE_TYPE_APPLICATION
case type/application
Medium Temp
CATEGORY
category
CENTER_LINE
center line
48
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
04/11/2016
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
OWEZV end case
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_LINE_CONNECTION
drain line connection
SANITARY CONNECTION
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRAIN_PIPING
drain piping
1
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
EQUIPMENT_DESCRIPTION
equipment description
OWEZV end case
EQUIPMENT_MARK
equipment mark
OWEZV
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
36.125
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
1
ISLAND__CASE_LENGTH
island case length
96
ISLAND_208V_DEFROST_HEATERS_AMPS
island 208v defrost heaters amps
8.65
ISLAND_208V_DEFROST_HEATERS_WATTS
island 208v defrost heaters watts
1800
ISLAND_240_DEFROST_HEATERS_AMPS
island 240 defrost heaters amps
9.98
ISLAND_240_DEFROST_HEATERS_WATTS
island 240 defrost heaters watts
2394
ISLAND_ANTI_CONDENSATE_HEATERS_AMPS
island anti-condensate heaters amps
1.48
ISLAND_ANTI_CONDENSATE_HEATERS_WATTS
island anti-condensate heaters watts
178
ISLAND_APPLICATION
island application
Medium Temp
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
2196
ISLAND_BTUH_PARALLEL
island btuh parallel
2196
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
200
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
27.0000000000001
ISLAND_ELECTRIC_FAIL_SAFE
island electric fail-safe
35 (Min)
ISLAND_ELECTRIC_RUN_OFF_TIME__MIN_
island electric run-off time (min)
0 (Min)
ISLAND_ELECTRIC_TERMINATION_TEMP__F__
island electric termination temp (f°)
49.0000000000001
ISLAND_EVAPORATOR___F_
island evaporator (°f)
16.9999999999999
ISLAND_FANS_PER_CASE
island fans per case
2
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.15
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
8
ISLAND_HOT_GAS_FAIL_SAFE__MIN_
island hot gas fail-safe (min)
10 (Min)
ISLAND_HOT_GAS_RUN_OFF_TIME__MIN_
island hot gas run-off time (min)
0 (Min)
ISLAND_HOT_GAS_TERMINATION_TEMP__F__
island hot gas termination temp (f°)
60.0000000000001
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
6-8 °F
ISLAND_TANK_DRAIN_HEATER_AMPS
island tank/drain heater amps
0.13
ISLAND_TANK_DRAIN_HEATER_WATTS
island tank/drain heater watts
15
ISLAND_TIMED_OFF_FAIL_SAFE__MIN_
island timed-off fail-safe (min)
32 (Min)
ISLAND_TIMED_OFF_TERMINATION_TEMP___F_
island timed-off termination temp (°f)
42
ITEM_DESCRIPTION
item description
OWEZV end case
KEYNOTE
keynote
KICKPLATE_MATERIAL
kickplate material
LEGEND_NUMBER
legend number
OWEZV
LENGTH
length
96
LF_STD_END
lf std end
1
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
OWEZV
NOSE_BUMPER_MATERIAL
nose bumper material
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PART_TYPE
part type
0
PRESSURE_REGULATOR
pressure regulator
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SANITARY_PIPE_SIZE
sanitary pipe size
0.75
SHARED
shared
0
SILL_CAP_MATERIAL
sill cap material
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.5
SUCTION_LINE_RADIUS
suction line radius
0.25
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=owezv
WIDTH
width
84.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
OWEZV-8ft
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions