??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HYBRYD
Description
OWA_KWADRA_SU
Bill of material
Area - 3W - white
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
3
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
KWADRA jest oprawą natynkową lub podtynkową o wysokiej wydajności LED, przeznaczoną do oświetlenia awaryjnego. Jej zadaniem jest doświetlanie dróg ewakuacyjnych, znaków ewakuacyjnych, pomieszczeń w budynkach użyteczności publicznej, miejsc pracy, itd.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FINISH_FINE_TYPE
finish_fine_type
1
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Hybryd.com.pl
MASSUNIT
massunit
1
MODEL
model
KWADRA OWA SU
MODEL_HYBRYD
model_hybryd
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OPTICS
optics
OPTICS_VALUE
optics_value
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCTION_AT
production_at
PRODUCTION_CB
production_cb
0
PRODUCTION_CBAM
production_cbam
0
PRODUCTION_CT
production_ct
PRODUCTION_LVAM
production_lvam
0
PRODUCTION_X
production_x
0
RAL_VALUE
ral_value
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDBYTIME_1H
standbytime_1h
1
STANDBYTIME_3H
standbytime_3h
0
STANDBYTIME_X
standbytime_x
0
TABLE_NAME
table_name
KWADRA-SU
TILT_ANGLE
tilt angle
90
URL
url
http://hybryd.com.pl/pl/produkty/oprawy_oswietlenia_awaryjnego/kwadra_su/
VERSION
version
2019
VOLTAGE
voltage
230
WORKMODE_N
workmode_n
0
WORKMODE_NM
workmode_nm
1
WORKMODE_SM
workmode_sm
0
WORKMODE_X
workmode_x
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions