??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
BLÜCHER
Description
OW-45-316
Bill of material
4" x 3"
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BRANCH_CENTER_TO_BRANCH_END
branch center to branch end
BRANCH_CENTER_TO_BRANCH_SOCKET
branch center to branch socket
BRANCH_CONNECTION_RADIUS
branch connection radius
BRANCH_FITTING_RADIUS
branch fitting radius
BRANCH_GLAND_RADIUS
branch gland radius
BRANCH_SOCKET_LENGTH
branch socket length
BRANCH_SOCKET_RADIUS
branch socket radius
CONNECTION_RADIUS
connection radius
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Double Wye, 45 Degree, 90 Degree Offset
DESIGN_OPTION
design option
-1
FITTING_RADIUS
fitting radius
FITTING_TO_BRANCH_CENTER
fitting to branch center
FITTING_TO_SOCKET
fitting to socket
FITTING_TO_SOCKET_END
fitting to socket end
GLAND_DISTANCE
gland distance
0.670
GLAND_RADIUS
gland radius
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LIP_DISTANCE
lip distance
0.250
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
BLUCHER
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
24
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SOCKET_LENGTH
socket length
SOCKET_RADIUS
socket radius
SPECIFICATION_SHEET
specification sheet
http://media.wattswater.com/ES-B-YP.pdf
URL
url
www.blucherdrains.com
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2010
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions