??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Halsey Taylor
Description
OVL-II Single Fountain, Non-Filtered Non-Refrigerated Freeze Resistant Stainless
Bill of material
OVL-II EBP (CARRIER)
ORDERNO
ACTIVATION
activation
Curved Pushbars
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD_PHASE_1
apparent load phase 1
0
BACK_PANEL
back panel
Yes
BUBBLER
bubbler
Double Bubbler
CHILLER_OPTION
chiller option
0
COOLER_DEPTH
cooler depth
1.500
COOLER_WIDTH
cooler width
1.646
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Water Cooler
DESIGN_OPTION
design option
-1
FILTER
filter
**ACC (HWF172)
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LEFT_HAND_UNIT
left hand unit
0
MANUFACTURER
manufacturer
halseytaylor
MASSUNIT
massunit
1
MODEL
model
OVL-II EBP FTN
MOUNTING_PLATE
mounting plate
Incl Suface Mtg Plate
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER_FACTOR
power factor
0
RIGHT_HAND_UNIT
right hand unit
1
RIM_HEIGHT
rim height
2.833
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SANITARY_FLOW
sanitary flow
0
SANITARY_SERVICE_SIZE_RADIUS
sanitary service size radius
0
SHARED
shared
0
SPECIFICATION_URL
specification url
http://www.halseytaylor.com/pdf/OVL-II-EBP.pdf
TYPE
type
Single-Extended
URL
url
http://www.halseytaylor.com
VENT_CONNECTION
vent connection
0
VERSION
version
1.0.0.0
VOLTAGE
voltage
0
VOLTS_HERTZ
volts/hertz
115V/60Hz
WASTE_CONNECTION
waste connection
1
WATER_SERVICE_FLOW
water service flow
0
WATER_SERVICE_FLOW_OUT
water service flow out
0
WATER_SERVICE_RADIUS
water service radius
0
WATER_SERVICE_SIZE_RADIUS
water service size radius
0.021
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
FREEZE_RESISTANT
freeze resistant
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions