??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Outside Air Grilles
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ALWAYS_VERTICAL
always vertical
1
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
110
DEPTH_SAFE
depth safe
110
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
FAMILY_VERSION
family version
11.14
FLOW
flow
0
GRILLE_BASE_VERITCAL_AND_HORIZONTAL
grille base veritcal and horizontal
1
GRILLE_HORIZONTAL_SAFE
grille horizontal safe
0
GRILLE_HORIZONTAL_VISIBILITY
grille horizontal visibility
1
GRILLE_VERTICAL_AND_HORIZONTAL
grille vertical and horizontal
0
GRILLE_VERTICAL_AND_HORIZONTAL_SAFE
grille vertical and horizontal safe
0
GRILLE_VERTICAL_SAFE
grille vertical safe
1
GRILLE_VERTICAL_VISIBILITY
grille vertical visibility
0
HEIGHT
height
400
HEIGHT_SAFE
height safe
400
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirTerminalType
IFCEXPORTTYPE
ifcexporttype
GRILLE
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27
OMNICLASS_TITLE
omniclass title
Air Outlets and Inlets
PART_TYPE
part type
0
PLATE_LENGTH
plate length
450
PLATE_WIDTH
plate width
450
REVIT_VERSION
revit version
2018
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
VERSION
version
2018
WATERMARKED_BY
watermarked by
WIDTH
width
400
WIDTH_SAFE
width safe
400
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type ACPZA ACQ.A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions