??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
OSPT Hampton Tall Side Panel LEFT
Bill of material
OSPT Hampton Tall Side Panel LEFT
ORDERNO
OSPT Hampton Tall Side Panel LEFT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_CAB_DEPTH
base cab depth
2
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
Left Tall Side Panel - 24 7/8" Wide x 84" Tall x 3/4" Thick for Tall Base
DESIGN_OPTION
design option
-1
DOOR_STYLE
door style
Hampton
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OSPT 2484L
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_HEIGHT
panel height
7
PANEL_MATERIAL
panel material
PANEL_THICKNESS
panel thickness
0.062
PANEL_WIDTH
panel width
2.073
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
THRESHOLD_OFFSET
threshold offset
0.104
TOE_KICK_LENGTH
toe kick length
1.896
TOE_KICK_MATERIAL
toe kick material
TOE_KICK_VISIBILITY
toe kick visibility
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
OSPT Hampton Tall Side Panel LEFT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions