??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ORZ, ORZQA
Bill of material
ORZ, ORZQA
ORDERNO
ORZ, ORZQA
VAR101_LE_DOOR_FRAME_AMPS
101-le door frame amps
1.19
VAR101_LE_DOOR_FRAME_WATTS
101-le door frame watts
143
VAR12__FASCIA
12" fascia
0
VAR27__SHELF
27" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Frozen
ASSEMBLY_CODE
assembly code
BASE
base
BLACK_PAINTED_METAL
black painted metal
BTUH_CONVENTIONAL
btuh conventional
988
BTUH_PARALLEL
btuh parallel
960
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
30
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COMBINED_HEATED_RAILS_AMPS
combined heated rails amps
1.93
COMBINED_HEATED_RAILS_WATTS
combined heated rails watts
206
COMBINED_LOW_E_RAILS_AMPS
combined low e rails amps
1.51
COMBINED_LOW_E_RAILS_WATTS
combined low e rails watts
181
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DA091__DA130__DA220
da091, da130, da220
1
DA330__DA420
da330, da420
1
DATE
date
02/03/2016
DEFAULT_ELEVATION
default elevation
48
DEFROST__PHASE_1__208_V_AMPS
defrost (phase 1) 208 v amps
7.5
DEFROST__PHASE_1__208_V_WATTS
defrost (phase 1) 208 v watts
1552
DEFROST__PHASE_1__240_V_AMPS
defrost (phase 1) 240 v amps
8.6
DEFROST__PHASE_1__240_V_WATTS
defrost (phase 1) 240 v watts
2068
DEFROST__PHASE_3__208_V_AMPS
defrost (phase 3) 208 v amps
6.5
DEFROST__PHASE_3__208_V_WATTS
defrost (phase 3) 208 v watts
1552
DEFROST__PHASE_3__240_V_AMPS
defrost (phase 3) 240 v amps
7.5
DEFROST__PHASE_3__240_V_WATTS
defrost (phase 3) 240 v watts
2068
DEFROSTS_PER_DAY_2
defrosts per day_2
1
DESCRIPTION
description
Reach-In Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
-1
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
350 (FPM)
DOOR_ARRAY
door array
1
DOOR_CONFIGURATION
door configuration
DRAIN_HEATER_AMPS
drain heater amps
1.3
DRAIN_HEATER_WATTS
drain heater watts
152
ELECTRIC_DEFROST_FAIL_SAFE
electric defrost fail-safe
46 (Min)
ELECTRIC_DEFROST_RUN_OFF_TIME__MIN_
electric defrost run-off time (min)
0
ELECTRIC_DEFROST_TERMINATION_TEMP___F_
electric defrost termination temp (°f)
50° F
ELECTRICAL_JUNCTION_BOX
electrical junction box
1
EQUIPMENT_DESCRIPTION
equipment description
Reach-In Merchandiser
EQUIPMENT_MARK
equipment mark
ORZ
EVAPORATOR___F_
evaporator (°f)
-7
FAMILY_NAME
family name
GE_IMMERSION_AMPS
ge immersion amps
0.3
GE_IMMERSION_WATTS
ge immersion watts
32
GLASS
glass
HEATED_DOORS_AMPS
heated doors amps
0.59
HEATED_DOORS_WATTS
heated doors watts
71
HEATED_OPTION__IG_AND_RAILS__AMPS
heated option (ig and rails) amps
0.53
HEATED_OPTION__IG_AND_RAILS__WATTS
heated option (ig and rails) watts
63
HEATED_LOW_E
heated/low e
Heated
HEIGHT
height
81.25
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.6
HIGH_EFFICIENCY_WATTS
high efficiency watts
50
HOST
host
0
HOT_GAS_DEFROST_FAIL_SAFE
hot gas defrost fail-safe
24(Min)
HOT_GAS_DEFROST_RUN_OFF_TIME__MIN_
hot gas defrost run-off time (min)
13-15 (Min)
HOT_GAS_DEFROST_TERMINATION
hot gas defrost termination
73° F
HOT_GAS_DEFROST_TERMINATION_TEMP___F_
hot gas defrost termination temp (°f)
73.0000000000001
INDIVIDUAL_101_LE_FRAME_AMPS
individual 101-le frame amps
1.19
INDIVIDUAL_101_LE_FRAME_WATTS
individual 101-le frame watts
143
INDIVIDUAL_HEATED_DOORS_AMPS
individual heated doors amps
0.74
INDIVIDUAL_HEATED_DOORS_WATTS
individual heated doors watts
63
INDIVIDUAL_LOW_E_DOORS_AMPS
individual low e doors amps
0.32
INDIVIDUAL_LOW_E_DOORS_WATTS
individual low e doors watts
38
ITEM_DESCRIPTION
item description
Reach-In Merchandiser
KEYNOTE
keynote
ORB
LEGEND_NUMBER
legend number
ORZ
LENGTH
length
60
LENGTH_OF_CASES
length of cases
60
LOW_E_DOORS_AMPS
low e doors amps
0.35
LOW_E_DOORS_WATTS
low e doors watts
42
LOW_E_RAILS_AMPS
low e rails amps
0.32
LOW_E_RAILS_WATTS
low e rails watts
38
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
METAL
metal
MODEL
model
ORZ
NEW_PIPE_BOX
new pipe box
1
NUMBER_FOR_GUIDLINES_AND_CONTROL_ORGANIZATION
number for guidlines and control organization
0
NUMBER_OF_DOORS
number of doors
2
NUMBER_OF_FANS
number of fans
2
NUMBER_OF_FANS_PER_CASE
number of fans per case
2
OLD_PIPE_BOX
old pipe box
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
OPTIMAX_PRO_AMPS
optimax pro amps
0.36
OPTIMAX_PRO_WATTS
optimax pro watts
43.1
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
RUN_OFF_TIME__MIN_
run-off time (min)
SHARED
shared
0
SIZE_OF_DOOR
size of door
30
SOLOCHILL_UNIT_OPTIONS
solochill unit options
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
3-5° F
TANK_DRAIN_HEATER_AMPS
tank/drain heater amps
1.3
TANK_DRAIN_HEATER_WATTS
tank/drain heater watts
152
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
A-Swing
URL
url
http://www.hillphoenix.com/?s=orz
WIDTH
width
42
WORK_PLANE_BASED
work plane-based
1
NAME
name
ORZ, ORZQA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions