??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
ORS Refrigerator Spacer
Bill of material
ORS Refrigerator Spacer
ORDERNO
ORS Refrigerator Spacer
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_DEPTH
cabinet depth
2.250
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEPTH
depth
0
DESCRIPTION
description
Refrigerator Spacer witrh Bracket-18 1/4"w
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
2.854
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
ORS18.25
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TOE_HEIGHT
toe height
0.375
TOP_SPACER_WIDTH
top spacer width
0.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
VENT_AREA_LENGTH
vent area length
1.188
VENT_HOLE_QUANTITY
vent hole quantity
6
VENT_SPACING
vent spacing
1.188
WIDTH
width
1.521
WORK_PLANE_BASED
work plane-based
0
NAME
name
ORS Refrigerator Spacer
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions