??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
Orientus
Bill of material
Orientus
ORDERNO
Orientus
BANDWIDTH
bandwidth
5 mg
BIAS_INSTABILITY
bias instability
Magnetometers
CROSS_AXIS_ALIGNMENT_ERROR
cross-axis alignment error
3 °hr
DIMENSIONS_EXCLUDING_TABS_
dimensions(excluding tabs)
0.05 °
DIMENSIONS_INCLUDING_TABS_
dimensions(including tabs)
100 ug√Hz
ENVIRONMENTAL_PROTECTION
environmental protection
0.08 %
GPIO_LEVEL
gpio level
0.07 %
HEADING_ACCURACY_DYNAMIC_
heading accuracy(dynamic)
1.0 °
HEADING_ACCURACY_STATIC_
heading accuracy(static)
0.5 °
INITIAL_BIAS
initial bias
±2 g±4 g±16 g
INITIAL_SCALING_ERROR
initial scaling error
±250 °s±500 °s±2000 °s
INPUT_PROTECTION
input protection
0.09 %
INTERFACE
interface
0.2 °s
INTERNAL_FILTER_RATE
internal filter rate
1000 Hz
LATENCY
latency
0.3 ms
MTBF
mtbf
0.05 °
NOISE_DENSITY
noise density
-
OPERATING_TEMPERATURE
operating temperature
0.05 %
OPERATING_VOLTAGE
operating voltage
0.05 %
ORIENTATION_RANGE
orientation range
Unlimited
OUTPUT_DATA_RATE
output data rate
Up to 1000 Hz
PERIPHERAL_FUNCTIONS
peripheral functions
0.06 %
PERIPHERAL_INTERFACES
peripheral interfaces
0.04 %
POWER_CONSUMPTION
power consumption
0.05 %
PROTOCOL
protocol
0.06 %
RANGE_DYNAMIC_
range(dynamic)
Gyroscopes
ROLL___PITCH_ACCURACY_DYNAMIC_
roll & pitch accuracy(dynamic)
0.6 °
ROLL___PITCH_ACCURACY_STATIC_
roll & pitch accuracy(static)
0.2 °
SCALE_FACTOR_STABILITY
scale factor stability
±2 G±4 G±8 G
SENSOR
sensor
Accelerometers
SHOCK_LIMIT
shock limit
0.05 °
SPEED
speed
-
WEIGHT
weight
0.004 °s√Hz
NAME
name
Orientus
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions