??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Delta Balustrades
Description
Orbis bb3 Offset Stem Baluster
Bill of material
orbis___bb3___offset_stem____baluster_sf3___slimline_side_fix___50mm_dia
VARIANTNAME
VARPOST
Post
1
VARTOPFIXINGOFFSET
Top Fixing Offset
mm
VARTOPCUTANGLE
Top Cut Angle
VARTF4STRINGERPLATEOFFSET
TF4 Stringer Plate Offset
0 mm
VARTF4STRINGERPLATEANGLE
TF4 Stringer Plate Angle
15
VARSIDEFIXINGSPACING
Side Fixing Spacing
mm
VARSIDEFIXINGSPACERLENGTH
Side Fixing Spacer Length
75 mm
VARSIDEFIXINGDOWNSTAND
Side Fixing Downstand
mm
VARSCREEDDEPTH
Screed Depth
75 mm
VAROFFSETSTEMHEIGHT
Offset Stem Height
799.99999999999 mm
VAROFFSETSTEMANGLE
Offset Stem Angle
VARCOVERROSERADIUS
Cover Rose Radius
mm
VARBALUSTERRADIUS
Baluster Radius
25 mm
VARSLOPEANGLE
Slope Angle
0
VARDIAMETER
Diameter
50 mm
VARBOTTOMCUTANGLE
Bottom Cut Angle
20
VARBALUSTERHEIGHT
Baluster Height
900 mm
VARURL
URL
https://www.deltabalustrades.com
VARMODEL
Model
VARMANUFACTURER
Manufacturer
VARKEYNOTE
Keynote
L30
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions