??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CommFront
Description
Opto-Isolated RS485 Hub Splitter (Industrial)
Bill of material
Opto-Isolated RS485 Hub Splitter (Industrial)
ORDERNO
Opto-Isolated RS485 Hub Splitter (Industrial)
BAUD_RATES
baud rates
300 to 115,200bps (auto-sensing and self-adjusting)
COMPATIBILITY
compatibility
EIATIA RS-232 and RS-485 standards
CONNECTOR
connector
2x 10-way Terminal Block
CURRENT_CONSUMPTION
current consumption
Less than 30mA
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
4.9 x 3.6 x 0.9 in (125 x 73 x 33 mm)
DISTANCE
distance
RS-232 50ft (15m); RS-485 up to 4000ft (1.2km) at 19,200bps
EXTERNAL_ACDC_POWER_ADAPTER
external acdc power adapter
9VDC 500mA (Input 100~240VAC 5060Hz, US type A plug)
MAXIMUM_NUMBER_OF_NODES
maximum number of nodes
Input 1; Output 4x 128 nodes
OPERATING_HUMIDITY
operating humidity
Up to 90% RH (no condensation)
OPERATING_TEMPERATURE
operating temperature
-40ºF to 185ºF (-40ºC to 85ºC)
OPTICAL_ISOLATION
optical isolation
2500Vrms (AC, 1 min)
PART_NUMBER
part number
HUB-485-4
POWER_SOURCE
power source
9 to 30VDC (External AC to DC power adapter included)
STATIC_PROTECTION__ESD_
static protection (esd)
Up to 15KV
SURGE_PROTECTION
surge protection
600W
WEIGHT
weight
4.9 oz (140 g) (with terminal blocks)
NAME
name
Opto-Isolated RS485 Hub Splitter (Industrial)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions