??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Schneider bo
Description
Optiline 50 Internal Corner Adjustable
Bill of material
optiline_50_internal_corner_adjustable_internal_corner_120
VARIANTNAME
VARSUSTAINABLEOFFERSTATUS
Sustainable offer status
Green Premium product
VARRANGEOFPRODUCT
Range of product
OptiLine 50
VARPRODUCTTYPE
Product type
Internal corner
VARPRODUCTMATERIAL
Product material
PC/ABS
VAROPERATINGTEMPERATURE
Operating temperature
-25...60 °C
VARIPDEGREEOFPROTECTION
IP degree of protection
IP40
VARIKDEGREEOFPROTECTION
IK degree of protection
IK07
VARCOLOUR
Colour
White RAL 9010
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Installation trunking
VARPRODUCTFAMILY
Product family
OptiLine 50
VARPRODUCTSKU
Product SKU
optiline_50_trunking
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VAREDITIONNUMBER
Edition number
1
VARDATEOFPUBLISHING
Date of publishing
2015-06-29
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Accessories
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-26-27-27
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical accessories
VARUNICLASS14CODE
Uniclass 1.4 Code
JY65
VARUNSPSCCODE
UNSPSC Code
261216
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Accessories
VARNBSREFERENCECODE
NBS Reference Code
26-27-27
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARMATERIALSECONDARY
Material secondary
Polyamide
VARMATERIALMAIN
Material main
Polyamide
VARSYMBOL
Symbol
63 mm
VARPROFILEROTATION
Profile rotation
135
VARLENGTH
Length
150 mm
VARHEIGHT
Height
mm
VARELEVATION
Elevation
900 mm
VARCORNERANGLE
Corner Angle
90
VARANGLE
Angle
90
VARYOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=WoBdpy2s5Sw
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTGUID
Product Guid
f65217c0-e606-46ab-8be5-bec62462084c
VARPARTNUMBER
Part number
VARPARTDESCRIPTION
Part description
Fixed internal corner for a 90 degree angling of plastic trunking.
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions