??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Schneider bo
Description
Optiline 50 External Corner Adjustable
Bill of material
optiline_50_external_corner_adjustable_external_corner_120
VARIANTNAME
VARSUSTAINABLEOFFERSTATUS
Sustainable offer status
Green Premium product
VARRANGEOFPRODUCT
Range of product
OptiLine 50
VARPRODUCTTYPE
Product type
External corner
VARPRODUCTMATERIAL
Product material
PC/ABS
VAROPERATINGTEMPERATURE
Operating temperature
-25...60 °C
VARIPDEGREEOFPROTECTION
IP degree of protection
IP40
VARIKDEGREEOFPROTECTION
IK degree of protection
IK07
VARCOLOUR
Colour
White RAL 9010
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
CH, DE, DK, FI, NL, NO, SE
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTGROUP
Product group
Installation trunking
VARPRODUCTFAMILY
Product family
OptiLine 50
VARPRODUCTSKU
Product SKU
optiline_50_trunking
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VAREDITIONNUMBER
Edition number
1
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Accessories
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-26-27-27
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical accessories
VARUNICLASS14CODE
Uniclass 1.4 Code
JY65
VARUNSPSCCODE
UNSPSC Code
261216
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Accessories
VARNBSREFERENCECODE
NBS Reference Code
26-27-27
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARMATERIALSECONDARY
Material secondary
Polyamide
VARMATERIALMAIN
Material main
Polyamide
VARALFA
alfa
25
VARWIDTH
Width
65.5 mm
VARSYMBOL
Symbol
32.75 mm
VARLENGTH1
Length_1
-87.5 mm
VARLENGTH
Length
87.5 mm
VARHEIGHT
Height
mm
VARBETA
beta
40
VARELEVATION
Elevation
900 mm
VARCORNERANGLE
Corner Angle
140
VARANGLE
Angle
140
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTGUID
Product Guid
f65217c0-e606-46ab-8be5-bec62462084c
VARPARTNUMBER
Part number
VARPARTDESCRIPTION
Part description
Adjustable external corner for a 70–140 degree angling of plastic trunking.
VARMANUFACTURER
Manufacturer
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions