??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Invertek Drives
Description
Optidrive Eco HVAC HVAC Building Services
Bill of material
28V743X10
ORDERNO
AMBIENT_CONDITIONS
ambient conditions
Temperature Storage −40 to 60°C Operating −10 to 50°C Altitude Up to 1000m ASL without derating Up to 2000m maximum UL approved Up to 4000m maximum (non UL) Humidity 95% Max, non condensing Vibration Conforms to EN61800-5-1 2007, IEC 60068-2-6
APPLICATION_FEATURES
application features
PID Control Internal PID Controller Multi Setpoint Select Standby Sleep Mode Boost Function Fire Mode Bidirectional Selectable Speed Setpoint (Fixed PID Analog Fieldbus) Load Monitoring High Current Protection (Fan Bump Blocked) Low Current Protection (Broken Belt Shaft) Pump Blockage Detection with Cleaning Duty Assist Standby Built-in Multi Pump Support Autotmatic Changeover on Fault Automatic Changeover on Run Time Fully Redundant
CONTROL_SPECIFICATION
control specification
Control Method Eco Sensorless VectorOpen Loop Permanent Magnet VectorOpen Loop BLDC VectorOpen Loop Synchronous Reluctance Vector PWM Frequency 4 – 32kHz Effective Stopping Mode Ramp to stop User Adjustable 1–600 secs Coast to stop Braking AC Flux Braking Skip Frequency Single point, user adjustable Setpoint Control Analog Signal 0 to 10 Volts 10 to 0 Volts−10 Volts to +10 Volts0 to 20mA 20 to 0mA4 to 20mA 20 to 4mA Digital Motorised Potentiometer (Keypad) Modbus RTU BACnet MSTP
ENCLOSURE
enclosure
Ingress Protection IP20, IP55, IP66
FIELDBUS
fieldbus
Built in BACnet MSTP BACnet Application Specific Controller9.6 - 76.8 kbps selectableData Format 8N1, 8N2, 8O1, 8E1 Modbus RTU 9.6 - 115.2 kbps selectableData Format 8N1, 8N2, 8O1, 8E1 Optional BACnet IP Plug-in BACnetIP interfaceDual LAN portsDevice Level Ring Other PROFIBUS DP (DPV1)PROFINET IODeviceNetEtherNetIPEtherCATModbus TCP
INPUT_RATINGS
input ratings
Supply Voltage 200 – 240V ± 10% 380 – 480V ± 10% 500 – 600V ± 10% Supply Frequency 48 – 62Hz Displacement Power Factor 0.98 Phase Imbalance 3% Maximum allowed Inrush Current rated current Power Cycles 120 per hour maximum, evenly spaced
IO_SPECIFICATION
io specification
Power Supply 24 Volt DC, 100mA, Short Circuit Protected 10 Volt DC, 10mA for Potentiometer Programmable Inputs 5 Total as standard (optional additional 3) 3 Digital (optional additional 3) 2 Analog Digital selectable Digital Inputs Opto - Isolated8 – 30 Volt DC, internal or external supplyResponse time 4ms Analog Inputs Resolution 12 bits Response time 4ms Accuracy 1% full scale Parameter adjustable scaling and offset PTC Input Motor PTC Thermistor InputTrip Level 3kΩ Programmable Outputs 2 Total1 Analog Digital1 Relay Relay Outputs Maximum Voltage 250 VAC, 30 VDCSwitching Current Capacity 5A Analog Outputs 0 to 10 Volts 10 to 0 Volts0 to 20mA 20 to 0mA4 to 20mA 20 to 4mA
MAINTENANCE___DIAGNOSTICS
maintenance & diagnostics
Fault Memory Last 4 Trips stored with time stamp Data Logging Logging of data prior to trip for diagnostic purposes Output Current Drive Temperature DC Bus Voltage Maintenance Indicator Maintenance Indicator with user adjustable maintenance interval Onboard service life monitoring Monitoring Hours Run Meter Resettable & Non Resettable kWh meters Cooling Fan Run Time
OUTPUT_RATINGS
output ratings
Output Power 230V 1Ph. Input 0.75–2.2kW (1–3HP) 230V 3Ph. Input 0.75–75kW (1–100HP) 400V 3Ph. Input 0.75–250kW 460V 3Ph. Input 1–350HP 575V 3Ph. Input 0.75–110kW (1–150HP) Overload Capacity 110% for 60 seconds165% for 4 seconds Output Frequency 0 – 250Hz, 0.1Hz resolution Typical Efficiency 98%
PROGRAMMING
programming
Keypad Built-in keypad as standard Optional remote mountable keypad Display Built-in multi language text display PC OptiTools Studio
PUMP_CONTROL_FEATURES
pump control features
Pump Blockage Detection Pump load monitoring with autotune function, user configurable Pump Cleaning Adjustable Bi-Directional Pump Cleaning Cycle operation Multi-pump Control Control of fixed speed assist pumps (with cascade control module) Control of Duty, Assist and Standby variable speed pumps via internal Master – Slave network Pump Stir Automatic pump stir to prevent sediment build-up
STANDARDS_COMPLIANCE
standards compliance
Low Voltage Directive 201435EU EMC Directive 201430EU Additional Conformance UL, cUL, EAC, RCM Harmonic Currents IEC61000-3-12 Environmental Conditions Designed to meet IEC 60721-3-3, in operationIP20 Drives 3S23C2IP55 & 66 Drives 3S33C3 Environmental Class Conformal Coated PCBs. Suitable for use in the following environments IP20 3C2, 3S2 IP55 & IP66 3C3, 3S3
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions