??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Invertek Drives
Description
Optidrive Coolvert Compressor & Heat Pump Drive
Bill of material
HYOX6B5ZF
ORDERNO
AMBIENT_CONDITIONS
ambient conditions
Temperature Storage −40 to 70°COperating −20 to 60°C Altitude Up to 1000m ASL without derating Up to 2000m maximum UL approved Up to 4000m maximum (non UL) Humidity 95% Max, non condensing Vibration Conforms to EN61800-5-1
APPLICATION_FEATURES
application features
PI Control Internal PI Controller Demagnetisation Protection Configurable over-current trip threshold for greater protection against demagnetisation of the motor Start-up Profile Three stage configurable start-up profile to ensure lubrication and increased compressor lifetime StartStop Blocking Features Configurable Minimum On Time, Minimum off Time and Minimum Re-Start Delay to reduce oil migration and maximise compressor lifetime Serial Communications Loss Fall-Back Speed The ability to configure the drive to run at a ‘safe’ speed in the even of a loss of serial communication. Can prevent total loss of operation whilst maintaining minimum process demands
CONFORMANCE
conformance
The Coolvert product range conforms to the relevant safety provisions of the following council directives 201430EU (EMC), 201435EU (LVD), 200642EC (Machinery Directive), 201165EU (RoHS 2) and 2009125EC (Eco-design) Design and manufacture is in accordance with the following harmonised European standards BSEN 61800-5-1 2007 & A1 2017 Adjustable speed electrical power drive systems. Safety requirements. Electrical, thermal and energy. BSEN 61800-32018 Adjustable speed electrical power drive systems. Part 3 EMC requirements and specific test methods (IEC 61800-32017). BSEN 61800-9-22017 Adjustable speed electrical power drive systems. Part 9-2 Ecodesign for power drive systems, motor starters, power electronics and their driven applications – Energy efficiency indicators for power drive systems and motor starters (IEC 61800-9-22017). BSEN 60529 1992 & A2 2013 Specifications for degrees of protection provided by enclosures UL 61800-5-1 cUL Listed cUR Recognised for the coldplate variants BSEN 61000-3-12 2011 Electromagnetic compatibility (EMC) - Part 3-12 Limits - Limits for harmonic currents produced by equipment connected to public low voltage systems with input current 16 A and ≤ 75 A per phase BSEN 61000-3-22019 (single phase input variants only) Electromagnetic compatibility (EMC).Limits - Limits for harmonic current emissions (equipment input current ≤16 A per phase)
CONTROL_SPECIFICATION
control specification
ENCLOSURE
enclosure
Ingress Protection (IP) Front IP20Rear (Through Panel Mounting) IP55 Coated PCBs Designed for operation in 3S23C2 environments according to IEC 60721-3-3
INPUT_RATINGS
input ratings
Supply Voltage 200 – 240V ± 10%380 – 480V ± 10% Supply Frequency 48 – 62Hz Displacement Power Factor 0.98 Phase Imbalance 3% Maximum allowed Inrush Current rated current Power Cycles 120 per hour evenly spaced
MAINTENANCE___DIAGNOSTICS
maintenance & diagnostics
Fault Memory Last 3 trips stored with time stamp Data Logging Logging of data prior to trip for diagnostic purposes Output Current Drive Temperature DC Bus Voltage Monitoring Hours Run Meter kWH
OUTPUT_RATINGS
output ratings
Output Power 200V 7.0A to 20A400V 14A to 24A Overload Capacity 130% rated current for 10s Output Frequency 0 – 500Hz Acceleration Time 0.01 – 600 seconds Deceleration Time 0.01 – 600 seconds Typical Efficiency 98%
PROGRAMMING
programming
Modbus RTU (RS485) Modbus RTU on Pluggable terminals and through RJ45 port PC Tools PC Tools software for Diagnostics and parameter configuration (RJ45 port only) Keypad Optional Remote Keypad with TFT display for diagnostic and programming Smartphone app Optitools Mobile
SAFE_TORQUE_OFF__STO_
safe torque off (sto)
IEC 61800-5-22016 SIL 3 EN ISO 13849-12015 PL “e” EN 61508 (Part 1 to 7) 2010 SIL 3 EN 60204-1 2006 & A1 2009 Cat 0 EN 62061 2005 & A2 2015 SIL CL 3 Independent Approval TUV Rheinland
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions