??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kanlux
Description
ONSTAR_LED-GR
Bill of material
a6f5b222-31a3-4e7e-b52b-a033675e27a1.rfa
IDENT
a6f5b222-31a3-4e7e-b52b-a033675e27a1.rfa
APPARENT_LOAD
apparent load
1.771
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DŁUGOŚĆ
długość
230
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
180
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
8
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP
ip
IP65
KEYNOTE
keynote
KLASYFIKACJA_OBCIĄŻENIA
klasyfikacja obciążenia
KOD
kod
22760
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Kanlux
MASSUNIT
massunit
1
MATERIAŁ_OBUDOWA
materiał obudowa
MOC
moc
1.700
MODEL
model
ONSTAR LED-GR
OMNICLASS_NUMBER
omniclass number
23.80.70.14
OMNICLASS_TITLE
omniclass title
Luminaries for External Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ONSTAR_LED-GR.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SZEROKOŚĆ
szerokość
78
TILT_ANGLE
tilt angle
180
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.kanlux.pl
WAGA
waga
0.216
WATTAGE_COMMENTS
wattage comments
1.7
WSP_ŁCZYNNIK_MOCY
współczynnik mocy
0.960
NAME
ONSTAR_LED-GR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions