??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONRZ, ONRZQA
Bill of material
ONRZ, ONRZQA
ORDERNO
ONRZ, ONRZQA
VAR12__FASCIA
12" fascia
0
VAR20__SHELF
20" shelf
1
VAR22__SHELF
22" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Frozen
ASSEMBLY_CODE
assembly code
BASE
base
BLACK_PAINTED_METAL
black painted metal
BTUH_CONVENTIONAL
btuh conventional
892
BTUH_PARALLEL
btuh parallel
850
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
45
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COMBINED_HEATED_RAILS_AMPS
combined heated rails amps
2.78
COMBINED_HEATED_RAILS_WATTS
combined heated rails watts
295
COMBINED_LOW_E_RAILS_AMPS
combined low e rails amps
2.15
COMBINED_LOW_E_RAILS_WATTS
combined low e rails watts
258
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DA091__DA130__DA220
da091, da130, da220
1
DA330__DA420
da330, da420
1
DATE
date
02/04/2016
DEFAULT_ELEVATION
default elevation
48
DEFROST__PHASE_1__208_V_AMPS
defrost (phase 1) 208 v amps
10.9
DEFROST__PHASE_1__208_V_WATTS
defrost (phase 1) 208 v watts
2274
DEFROST__PHASE_1__240_V_AMPS
defrost (phase 1) 240 v amps
12.6
DEFROST__PHASE_1__240_V_WATTS
defrost (phase 1) 240 v watts
3018
DEFROST__PHASE_3__208_V_AMPS
defrost (phase 3) 208 v amps
9.5
DEFROST__PHASE_3__208_V_WATTS
defrost (phase 3) 208 v watts
2274
DEFROST__PHASE_3__240_V_AMPS
defrost (phase 3) 240 v amps
10.9
DEFROST__PHASE_3__240_V_WATTS
defrost (phase 3) 240 v watts
3018
DEFROST_NUM_DAY
defrost num day
1
DEFROST_TERMINATION
defrost termination
50 °F
DEFROST_TYPE
defrost type
ELECTRIC DEFROST
DEFROSTS_PER_DAY_2
defrosts per day_2
1
DESCRIPTION
description
Narrow Reach-In Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
-1° F
DISCHARGE_AIR_TEMP_
discharge air temp.
-8 °F
DISCHARGE_AIR_VELOCITY
discharge air velocity
350 FPM
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
350 (FPM)
DOOR_CONFIGURATION
door configuration
DRAIN_LINE_CONNECTION
drain line connection
SANITARY LINE CONNECTION
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
ELECTRIC_DEFROST_FAIL_SAFE
electric defrost fail-safe
46 (Min)
ELECTRIC_DEFROST_RUN_OFF_TIME__MIN_
electric defrost run-off time (min)
0 (Min)
ELECTRIC_DEFROST_TERMINATION_TEMP___F_
electric defrost termination temp (°f)
50° F
ELECTRICAL_JUNCTION_BOX
electrical junction box
1
EQUIPMENT_DESCRIPTION
equipment description
Narrow Reach-In Merchandiser
EQUIPMENT_MARK
equipment mark
ONRZ
EVAP_TEMP
evap temp
-15
EVAPORATOR___F_
evaporator (°f)
-7° F
FAMILY_NAME
family name
GE_IMMERSION_AMPS
ge immersion amps
0.4
GE_IMMERSION_WATTS
ge immersion watts
48
GLASS
glass
HEATED_LOW_E
heated/low e
Heated
HEIGHT
height
81.25
HIGH_EFFICIENCY_AMPS
high efficiency amps
1
HIGH_EFFICIENCY_WATTS
high efficiency watts
75
HOST
host
0
HOT_GAS_DEFROST_FAIL_SAFE
hot gas defrost fail-safe
24 (Min)
HOT_GAS_DEFROST_RUN_OFF_TIME__MIN_
hot gas defrost run-off time (min)
13-15 (Min)
HOT_GAS_DEFROST_TERMINATION
hot gas defrost termination
73° F
INDIVIDUAL_101_LE_FRAME_AMPS
individual 101-le frame amps
1.67
INDIVIDUAL_101_LE_FRAME_WATTS
individual 101-le frame watts
200
INDIVIDUAL_HEATED_DOORS_AMPS
individual heated doors amps
1.11
INDIVIDUAL_HEATED_DOORS_WATTS
individual heated doors watts
95
INDIVIDUAL_LOW_E_DOORS_AMPS
individual low e doors amps
0.48
INDIVIDUAL_LOW_E_DOORS_WATTS
individual low e doors watts
58
ITEM_DESCRIPTION
item description
Narrow Reach-In Merchandiser
KEYNOTE
keynote
ONRZ
LEGEND_NUMBER
legend number
ONRZ
LENGTH
length
90
LENGTH_OF_CASES
length of cases
90
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
LOAD_MBH
load mbh
1.06
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
METAL
metal
MODEL
model
ONRZ
NEW_PIPE_BOX
new pipe box
1
NUMBER_OF_DOORS
number of doors
3
NUMBER_OF_FANS
number of fans
3
OLD_PIPE_BOX
old pipe box
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
OPTIMAX_PRO_AMPS
optimax pro amps
0.54
OPTIMAX_PRO_WATTS
optimax pro watts
65.2
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PRESSURE_REGULATOR
pressure regulator
0
REFRIG_CHARGE_LBS
refrig charge lbs
0
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SANITARY_PIPE_SIZE
sanitary pipe size
0.75
SHARED
shared
0
SIZE_OF_DOOR
size of door
30
SIZE_OF_DOORS
size of doors
SOLOCHILL_UNIT_OPTIONS
solochill unit options
STAINLESS_STEEL
stainless steel
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.5
SUCTION_LINE_RADIUS
suction line radius
0.25
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
3-5° F
TANK_DRAIN_HEATER_AMPS
tank/drain heater amps
1.5
TANK_DRAIN_HEATER_WATTS
tank/drain heater watts
171
TOEKICK
toekick
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
A-Swing
URL
url
http://www.hillphoenix.com/?s=onrz
WIDTH
width
34.625
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONRZ, ONRZQA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions