??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONRM-NRG-4ft-6ft-8ft-12ft
Bill of material
ONRM-NRG-4ft-6ft-8ft-12ft
ORDERNO
ONRM-NRG-4ft-6ft-8ft-12ft
VAR101_AMPS
101 amps
0.47
VAR101_WATTS
101 watts
56.4
VAR20__SHELF
20" shelf
0
VAR22__SHELF
22" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Meat
ASSEMBLY_CODE
assembly code
BASE
base
BOX_10
box 10
10
BOX_12
box 12
12
BOX_2
box 2
2
BOX_5
box 5
5
BTUH_CONVENTIONAL
btuh conventional
510
BTUH_PARALLEL
btuh parallel
480
BUMPER
bumper
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
48
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CROSSFIRE_POLARIS_AMPS
crossfire/polaris amps
0.25
CROSSFIRE_POLARIS_WATTS
crossfire/polaris watts
29.9
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
01/29/2016
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY_2
defrosts per day_2
2
DESCRIPTION
description
Narrow Reach-In Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
32
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
380
DOOR_CONFIGURATION
door configuration
DOOR_GLASS_MATERIAL
door glass material
DOOR_HANDLE_MATERIAL
door handle material
DOOR_MATERIAL
door material
ELIMINAATOR_AMPS
eliminaator amps
0
ELIMINAATOR_WATTS
eliminaator watts
0
END_TRIM
end trim
ENDS
ends
EQUIPMENT_DESCRIPTION
equipment description
Narrow Reach-In Merchandiser
EQUIPMENT_MARK
equipment mark
ONRM
EVAPORATOR___F_
evaporator (°f)
26
FAMILY_NAME
family name
FLAT_FRONT_PANEL
flat front panel
FRAME_LENGTH
frame length
0
FRAME_MATERIAL
frame material
GE_IMMERSION_AMPS
ge immersion amps
0.1
GE_IMMERSION_WATTS
ge immersion watts
11.8
GLASS
glass
HEIGHT
height
81
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.66
HIGH_EFFICIENCY_WATTS
high efficiency watts
79
HOST
host
0
INTERIOR
interior
ITEM_DESCRIPTION
item description
Narrow Reach-In Merchandiser
KEYNOTE
keynote
ONRM
KICK_PLATE
kick plate
LEGEND_NUMBER
legend number
ONRM
LENGTH
length
96
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
ONRM
NUMBER_OF_DOORS
number of doors
4
NUMBER_OF_FANS_PER_CASE
number of fans per case
3
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
OPTIMAX_PRO_AMPS
optimax pro amps
0.73
OPTIMAX_PRO_WATTS
optimax pro watts
87
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SIZE_OF_DOOR
size of door
24
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
30
TIMED_OFF_DEFROST_TERMINATION_TEMP_2
timed-off defrost termination temp_2
42
TOP_OF_CASE_AND_ELECTRICAL_BOX
top of case and electrical box
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
B-Swing
URL
url
http://www.hillphoenix.com/?s=onrb
VISTA_OPTIMAX_PRO_AMPS
vista optimax pro amps
0.53
VISTA_OPTIMAX_PRO_WATTS
vista optimax pro watts
63
VISTA_C_60_AMPS
vista-c/60 amps
0.68
VISTA_C_60_WATTS
vista-c/60 watts
81.6
WIDTH
width
34.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONRM-NRG-4ft-6ft-8ft-12ft
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions