??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONRIZH
Bill of material
ONRIZH
ORDERNO
ONRIZH
VAR101_LE_DOOR_FRAME_AMPS
101-le door frame amps
0
VAR101_LE_DOOR_FRAME_WATTS
101-le door frame watts
0
VAR208_AMPS_SSD_DEFROST_PHASE_1
208 amps ssd defrost phase 1
20.3
VAR208_WATTS_SSD_DEFROST_PHASE_1
208 watts ssd defrost phase 1
4224
VAR22__SHELF
22" shelf
1
VAR240_AMPS_SSD_DEFROST__PHASE_1
240 amps ssd defrost phase 1
23.4
VAR240_WATTS_SSD_DEFROST_PHASE_1
240 watts ssd defrost phase 1
5624
VAR3_PHASE_SSD_DEFROST_208_AMPS
3 phase ssd defrost 208 amps
17.6
VAR3_PHASE_SSD_DEFROST_208_WATTS
3 phase ssd defrost 208 watts
4224
VAR3_PHASE_SSD_DEFROST_240_AMPS
3 phase ssd defrost 240 amps
20.3
VAR3_PHASE_SSD_DEFROST_240_WATTS
3 phase ssd defrost 240 watts
5624
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Ice Cream
ASSEMBLY_CODE
assembly code
BTUH_CONVENTIONAL
btuh conventional
928
BTUH_PARALLEL
btuh parallel
902
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
90
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
02/08/2016
DEFAULT_ELEVATION
default elevation
48
DEFROST_NUM_DAY
defrost num day
4
DEFROST_TERMINATION
defrost termination
50 °F
DEFROST_TYPE
defrost type
ELECTRIC DEFROST
DEFROSTS_PER_DAY_2
defrosts per day_2
1
DESCRIPTION
description
High Narrow Back-to-Back Reach-In Glass Door Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR__F_
discharge air (f)
-1
DISCHARGE_AIR___F_
discharge air (°f)
-8
DISCHARGE_AIR_TEMP_
discharge air temp.
-8 °F
DISCHARGE_AIR_VELOCITY
discharge air velocity
350 FPM
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
350
DOOR_CONFIGURATION
door configuration
DOOR_TYPE
door type
Heated
ELECTRIC_DEFROST_FAIL_SAFE
electric defrost fail-safe
46
ELECTRIC_DEFROST_RUN_OFF_TIME__MIN_
electric defrost run-off time (min)
0
ELECTRIC_DEFROST_TERMINATION
electric defrost termination
50
EQUIPMENT_DESCRIPTION
equipment description
High Narrow Back-to-Back Reach-In Glass Door Merchandiser
EQUIPMENT_MARK
equipment mark
ONRIZH
EVAP_TEMP
evap temp
-15
EVAPORATOR___F_
evaporator (°f)
-15
FAMILY_NAME
family name
GE_IMMERSION_AMPS
ge immersion amps
0.8
HEATED_DOORS_AMPS
heated doors amps
2.34
HEATED_DOORS_WATTS
heated doors watts
2
HEATED_OPTION_AMPS
heated option amps
5.62
HEATED_OPTION_WATTS
heated option watts
596
HEIGHT
height
85.25
HOST
host
0
HOT_GAS_DEFROST_FAIL_SAFE
hot gas defrost fail-safe
24
HOT_GAS_DEFROST_RUN_OFF_TIME__MIN_
hot gas defrost run-off time (min)
13-15
HOT_GAS_DEFROST_TERMINATION
hot gas defrost termination
73
ITEM_DESCRIPTION
item description
High Narrow Back-to-Back Reach-In Glass Door Merchandiser
KEYNOTE
keynote
LEGEND_NUMBER
legend number
ONRIZH
LENGTH
length
180
LOAD_MBH
load mbh
1.06
LOW_E_DOORS_AMPS
low e doors amps
1.02
LOW_E_DOORS_WATTS
low e doors watts
122
LOW_E_RAILS_AMPS
low e rails amps
4.3
LOW_E_RAILS_WATTS
low e rails watts
516
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
ONRIZH
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PART_TYPE
part type
0
REFRIG_CHARGE_LBS
refrig charge lbs
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SIZE_OF_DOORS
size of doors
SSD_COMBINED_HEATED_RAILS_AMPS
ssd combined heated rails amps
5.62
SSD_COMBINED_HEATED_RAILS_WATTS
ssd combined heated rails watts
596
SSD_COMBINED_LOW_E_RAILS_AMPS
ssd combined low e rails amps
4.3
SSD_COMBINED_LOW_E_RAILS_WATTS
ssd combined low e rails watts
516
SSD_FANS_PER_CASE
ssd fans per case
6
SSD_HIGH_EFFICIENCY_AMPS
ssd high efficiency amps
1.9
SSD_HIGH_EFFICIENCY_FAN_WATTS
ssd high efficiency fan watts
150
SSD_INDIVIDUAL_101_LE_FRAME_AMPS
ssd individual 101-le frame amps
3.28
SSD_INDIVIDUAL_101_LE_FRAME_WATTS
ssd individual 101-le frame watts
394
SSD_INDIVIDUAL_HEATED_DOORS_AMPS
ssd individual heated doors amps
2.34
SSD_INDIVIDUAL_HEATED_DOORS_WATTS
ssd individual heated doors watts
202
SSD_INDIVIDUAL_LOW_E_DOORS_AMPS
ssd individual low e doors amps
1.02
SSD_INDIVIDUAL_LOW_E_DOORS_WATTS
ssd individual low e doors watts
122
SSD_TANK_HEATER_AMPS
ssd tank heater amps
2.7
SSD_TANK_HEATER_WATTS
ssd tank heater watts
320
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
3 - 5
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=ONRIZH
WIDTH
width
67.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONRIZH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions